09/12/17 - Fast Lead Captive Screws

09/12/17 - Fast Lead Captive Screws

Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

A variety of head styles and receptacle styles makes it easy to adapt the common benefits of quick, sure fastening performance to a number of materials and mounting conditions. Choose from small, medium, and large sizes to suit working load and dimensional requirements.

  • Grip tolerant design accommodates variability in material thickness
  • Loosely mounted captive screw simplifies quicker, easier alignment
  • Fast-pitch threads deliver quicker access, greater pull-up, with less turning effort
  • Variable tightening force is controlled by end user
  • High-strength construction
  • Corrosion-resistant materials

Available Options

  • Screw finishes include hardened carbon steel with zinc chromate plus sealer, and 300 series stainless steel
  • Retainers include nylon for general use, and stainless steel for outdoor applications
  • A variety of retainer installation tools is available to match the appropriate sizes and styles of fast-lead captive screw retainers

Standards and Specifications

  • Specific hardware components and sizes determine maximum working loads

Industry Applications

  • Aerospace
  • Automotive - Trucks
  • Computers
  • Construction Equipment, Off-Highway Vehicles, Farm Equipment
  • Electronic Enclosures
  • Exhibits/Signs
  • Food Equipment
  • Furniture
  • HVAC
  • Industrial Enclosures
  • Lawn/Garden Equipment
  • Medical
  • Networking
  • Railway
  • Telecommunications

Installation Tool
Installation Tools: Retainer installation tools are available by retainer material and fastener size, as needed, to suit particular hardware components. (See Product Configurator page for details.)
Toolhead Key
Toolhead Key: Provides restricted-access security
Small
Medium
Large
Tool Actuated
Slot
Phillips
Security Access Tool

Hand Actuated
Stylized Knurled Knob
Wing Head
Tool Actuated

Hand Actuated
Flat Rivet-On: Limited protrusion, low cost, near-edge installation
Flat Weld-On: Limited protrusion, near-edge installation
Clip-On: Fast, easy installation where a flange or frame edge is available
Self-Clinching: Free-running threads, no drag, simple single-hole panel preparation
Saddle Type: Allows screw to disengage the receptacle without moving panel. Eliminates the "jack-out" of the panel when multiple fasteners are used on the same panel.
Side Mount: For applications where a mounting flange is not available