AH - Articulating Hinges

AH - Articulating Hinges

Southco’s AH-Bifold Constant Torque Hinge series incorporates friction technology that allows a table or panel to be held in position at any angle and prevents it from falling open. AH Bifold Constant Torque Hinges feature a flush mount design that occupies minimal application space, allowing table to be folded and stowed flat.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

AH Bifold Constant Torque Hinges deliver high quality, repeatable performance, making them an ideal upgrade from traditional free-swinging hinges and dampening devices.

  Watch VideoWatch video

  • Integrated friction technology improves control of fold-out tables
  • Holds table flap open in any position along 180 degrees
  • Flush mount design prevents trapped fingers and pinch points
  • Reliable, maintenance-free performance
  • Customizable torque to fit the needs of most applications
  • Small design footprint complements industrial design
  • Robust design offers high strength performance
  • Long cycle life ensures reliability and reduced maintenance costs

Available Options

  • Available in a range of finishes to suit industrial design
  • Additional panel thickness, torques and finishes available upon request

Standards and Specifications

  • Suitable for panel thicknesses >=20mm
  • Positioning torques from free operating to 2.7Nm (24in.lb)
  • Working loads up to 500N at 100mm per hinge
  • Cycle performance up to 20,000 cycles within 20% of static torque specification

Industry Applications

  • Aerospace
  • Automotive
  • Bus, Coach & RV
  • Furniture
  • Rail