D8 - DZUS® PANEX Quarter-Turn Fasteners
D8 - DZUS® PANEX Quarter-Turn Fasteners


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Precision fit, aesthetics, strength, and numerous stud sizes, styles, and receptacles make this quarter-turn quick-access fastener line a leading choice for a wide variety of applications. Precision rolling creates a perfect fit, even at low to moderate order volumes. Multiple surface-finish styles complement a variety of applications.
- Numerous sizes and styles satisfy a variety of mounting configurations and applications
- Snap-in and clip-on receptacles minimize assembly time, to reduce installed costs
- Spring steel receptacle clips provide a snug, yet grip-tolerant fit
- Front-mount press-in receptacle is suitable for soft metals and thermoplastic materials
- Mix and match stud headstyles and lengths with appropriate receptacles to accommodate total material thicknesses from 0.7 mm to 32.4 mm
Available Options
- Available in 4 mm, 6 mm, and 9 mm stud sizes
- Available in steel and stainless steel materials
- Available in multiple finish options – zinc plate with chromate, zinc plate with black chromate, and bright chrome
- Corrosion-resistant, stainless steel version for outdoor use
Standards and Specifications
- Selected receptacle styles accommodate maximum loads up to 65 lbs.
Industry Applications
- Aerospace
- Automotive
- Bus & Coach
- Enclosure Companies
- Food Equipment
- HVAC - Heating, Ventilation, Air Conditioning
- Industrial Machinery
- Marine
- Medical Dispensing & Storage Equipment
- Off-Highway – Construction, Farm Vehicles, Light, Lift, Gen
- Personal Leisure Vehicles & RV
- Rail
- Signs, Exhibits & Displays
- Telecoms/Networking - Switches, Routers