EM - E-Keeper Electronic Strike
EM - E-Keeper Electronic Strike
This "next-generation" access control solution provides the convenience of electronic access and push-to-close operation in one unit. Its low installed cost, compact design, and versatile installation options make it an easy, affordable solution for new or retrofit applications in a variety of enclosures – large and small.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Designed as a complement to a mechanical latch, the E-Keeper provides greater versatility for a wide range of enclosure applications because it puts the electronic actuation in the keeper instead of the latch.
- Provides transition from mechanical to electronic access without enclosure redesign, complex software, or major technical or financial investment
- Accepts signals from a variety of user-specified input devices – numeric keypad, mag-stripe card, RF keyfob, networked security systems, etc.
- Electronic signal permits electronic monitoring, remote monitoring, audit trails, alarms
- Frame-mounted unit protects wiring inside enclosure, avoids damage from repeated opening/closing of the door
- Combining the E-Keeper with a keylocking mechanical latch offers a secure option for a manual over-ride
- Sloped ramp on latch bolt provides push-to-close operation regardless of latch type used.
- Concealed installation option presents a clean exterior look and hides access point from potential vandalism
- Works with a variety of door-mounted mechanical latches
- Can be used for multi-point latching applications with all E-Keepers actuated by one signal
Available Options
- Multiple E-Keeper formats permit mounting in 90°, 180°, or 270° angle to door latch
- Orientation kit allows for field configuration
- Side-mount version for low height panels
- 24 volt option available
- Wiring harness can be included with latch
Standards and Specifications
- 12VDC 200 mA input
- 12VDC output generated when latch bolt is in retracted position (450mA load)