F5 - Flush Captive Screws
F5 - Flush Captive Screws
Deliver captive screw solutions for applications where there is minimal space above the face of the panel, or where a flush-mount look is desired, by using this low-profile shell and mounting screw. For use in most aluminums or in low-carbon steels that are 1/4 hard or softer.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Flush mount screws install in panels as thin as 1.3 mm (.05"). Screw fastens into a threaded insert or other threaded receptacle.
- Flush when fastened
- Screw retention method prevents removal of screw from captivated shell
- Installs in one step as a self-clinching assembly, no secondary installation procedures required
- All stainless steel construction provides corrosion resistance
- Screws float 0.5 mm (.02") total movement to provide some play for easier alignment
Available Options
- Available in multiple standard thread sizes and screw lengths to suit application requirements - including M3, M4, 4-40, 6-32, 8-32
- Available with choice of slotted or Phillips recess actuation
Industry Applications
- Aerospace
- Computers
- Electronic Enclosures
- Exhibits/Signs
- Food Equipment
- HVAC
- Medical
- Networking
- Telecommunications
- Vending Machines