GA - Gaskets

GA - Gaskets

Southco provides one-stop shopping convenience for enclosure manufacturers needing access hardware and gaskets to provide environmental sealing or minimize rattle. Multiple gasket configuration options provide good compression characteristics, seal out dust/moisture, dampen rattle due to vibration, and compensate for surface contour irregularities.

Product Marketing

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

video player small

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

video player

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

These flexible bulb-type gaskets work well with Southco compression latches for noise reduction as well as satisfying a variety of wet and dry sealing applications. Multiple mounting configurations and sealing profiles fit a variety of enclosure applications.

  • EPDM material provides excellent weathering characteristics; resists heat, ozone, and oxidants
  • Good compression factor creates a tight seal, conforms to variances in enclosure geometry
  • Tool-free installation includes front-mounting slip-on and plug-in press-fit styles for sure grip, easy removal, and convenient re-use
  • Multiple styles satisfy a wide range of enclosure configurations and application needs

Standards and Specifications

  • Black sponge EPDM gasket face
  • Steel-wire reinforced 70 durometer (Shore hardness) black EPDM carrier/mounting substrate
  • Compatible with sheet metal thicknesses ranging from 0.8 mm (.03") to 3.5 mm (.14")

Industry Applications

  • Electronics Enclosures
  • HVAC
  • Industrial Enclosures
  • Industrial Equipment
  • Medical Cabinets and Equipment
  • Recreation Vehicles
  • Transportation