P7 - CompactPCI Inject/Eject Handles
P7 - CompactPCI Inject/Eject Handles
Industry-standard fit is complemented by ergonomically friendly design enhancements that provide an ample grip, easily accessible release button, and low operating force for easier use. The paired upper and lower ejector handle designs include a microswitch interface in the lower ejector for electrical protection during board swapping.
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Sit amet consectetur adipisicing elitsed do dolore magna aliqua
Consectetur Adipisicing Elit Video
Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
This handle offers a more ergonomic and competitively priced alternative for popular CompactPCI board applications. It's availability also enhances Southco's one-stop-shopping convenience for mounting hardware, captive screws, fasteners, and inject/eject levers for a wide variety of modular computing equipment boards and components.
- Low operating force and straightforward action simplifies board insertion and withdrawal
- A protected pushbutton prevents accidental operation of the ejector handle
- The circuit-protecting microswitch can be operated even without rotation of the ejector handle
- Fully RoHS compliant
Available Options
- Available to fit 3U, 6U, and 9U board/faceplate sizes
- Includes separate handle styles for upper and lower ejector
- Mounting accessories include mounting screws, mounting block for 3U, snap-in or press-in ferrules, and an independent microswitch assembly
Standards and Specifications
- Meets the requirements of PICMG 2.0 R3.0 and IEEE Std. 1101.10
Industry Applications
- Contract Equipment Manufacturers
- COTS Computer OEMs
- Embedded Computing Systems
- Telecom