Fasteners

17018 Products
Product Attributes
  MaterialFinishMaterial ThicknessMax Outer Panel Thickness (mm)LengthHead Style
Quick Info Steel Zinc Plate, Chromate plus sealer 1.300-3.200 mm (0.05-0.13 in) 0.900 mm (0.04 in) 10.700 mm (0.42 in) Slotted Recess
Quick Info Stainless Steel -- 1.300-3.200 mm (0.05-0.13 in) 0.900 mm (0.04 in) 10.700 mm (0.42 in) Slotted Recess
Quick Info Steel Zinc Plate, Chromate plus sealer 2.500-3.200 mm (0.10-0.13 in) 2.200 mm (0.09 in) 10.700 mm (0.42 in) Slotted Recess
Quick Info Stainless Steel -- 2.500-3.200 mm (0.10-0.13 in) 2.200 mm (0.09 in) 10.700 mm (0.42 in) Slotted Recess
Quick Info Steel Zinc Plate, Chromate plus sealer 1.300-6.400 mm (0.05-0.25 in) 0.900 mm (0.04 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Stainless Steel -- 1.300-6.400 mm (0.05-0.25 in) 0.900 mm (0.04 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Steel Zinc Plate, Chromate plus sealer 2.500-6.400 mm (0.10-0.25 in) 2.200 mm (0.09 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Stainless Steel -- 2.500-6.400 mm (0.10-0.25 in) 2.200 mm (0.09 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Steel Zinc Plate, Chromate plus sealer 3.800-6.400 mm (0.15-0.25 in) 3.400 mm (0.13 in) 13.900 mm (0.55 in) Slotted Recess
Quick Info Stainless Steel -- 3.800-6.400 mm (0.15-0.25 in) 3.400 mm (0.13 in) 13.900 mm (0.55 in) Slotted Recess

Find it Fast

17,018 Products

Material

Finish

Color/Appearance

Knob Style

Knob Material

Access Restriction

Thread or Hole Type

Number Holes

Mounting Style

Installation

Series

Head Style

Recess Size

Profile

Actuation

Pin Material

Handle Style

Receptacle Style

Receptacle Type

Size Series

Lever Material

Microswitch Configuration

Style

Rev

Bracket size

Packaging

Compliance Specification

Hold Open Feature

Accessory Type

Self-ejecting

Button Material

Handle Finish

Shank Diameter

Type

Samples

Class

DFCI Number

Drive Out Construction