60 - Squeeze-Release Latches
60 - Squeeze-Release Latches
Here's a compact latch well suited for limited-space applications using thin sheet-metal panels. Once the latch body is installed in the door panel, it is easy to open and close the panel quickly and easily. Simply squeeze the protruding latch tabs to open, and push the latch/panel to close.


Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Sit amet consectetur adipisicing elitsed do dolore magna aliqua

Consectetur Adipisicing Elit Video

Lorem ipsum dolor sit amet, consectetur adipisicing elitsed do eiusmod tempor incididunt ut labore et dolore magna aliqua.
Installation is quick and simple. Latch body snaps into single rectangular hole to mount on panel, then mates into single rectangular hole on frame as panel is closed.
- Simply squeeze tabs on latch and pull to open panel, push latch/panel to snap closed
- Corrosion-resistant black acetal construction
Available Options
- Maximum load between panels, which permits unlatching: 13.5 N (3 lbs.)
- Maximum intermittent working load: 170 N (35 lbs.)
Standards and Specifications
- Space-saving design is just 14 mm (.56") wide
- Mounting panel thickness is 1.3 mm (.052") maximum
- Combined mounting panel/frame thickness is 3.2 mm (.125") maximum
Industry Applications
- Appliance
- Computers
- Electronic Enclosures
- HVAC
- Medical
- Networking
- Telecommunications